IESNA:LM-63-2002
[TEST]P1055613
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1132
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
645.4 640.1 637.2 632.8 626.1 616.9 606.8 595.2 581.7 567.2
551.2 533.9 515 495.7 475.5 454.7 433.5 410.8 388.1 365.4
341.8 318.6 295.9 272.2 247.1 224.5 200.3 175.7 151.1 127
102.3 80.1 58.9 38.6 20.8 7.2 0
645.4 648.3 644.9 638.6 628 613.5 598.1 580.7 561.4 541.1
517.9 494.8 470.6 445.1 419 392.4 365.4 338.4 311.3 283.8
257.3 231.2 205.6 180.5 156.4 133.7 111 92.2 77.7 64.2
51.2 39.6 29.4 20.3 12.6 5.3 0
645.4 642 635.7 621.7 604.8 584.6 561.9 535.3 507.3 476.9
445.5 413.7 380.9 349.5 318.6 288.7 260.2 232.7 207.1 182.9
160.3 141.4 127.4 113.4 100.4 88.8 77.7 67.6 57.9 48.8
40.5 32.3 25.1 17.9 11.6 5.3 0
645.4 642.5 629.9 612.5 590.3 563.3 534.4 501.5 464.4 426.2
390 354.3 319.5 287.2 257.8 229.8 203.7 179.1 159.8 146.3
133.7 121.6 108.6 98.5 87.9 78.7 69.5 60.8 52.6 45.4
37.7 30.4 23.7 16.9 10.6 4.8 0
645.4 644.4 634.3 614 588.4 559.9 527.1 490.4 450.8 412.2
374.1 336.4 302.2 270.3 241.4 214.3 189.7 168.5 154.5 141.4
128.9 118.3 106.2 95.6 86.4 77.2 68.5 60.3 52.1 44.4
37.2 29.9 23.2 16.9 11.1 5.3 0
